IESNA:LM-63-2002
[TEST]P1055709
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2794
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1592.9 1579.8 1572.6 1561.9 1545.2 1522.6 1497.6 1469 1435.6 1399.9
1360.6 1317.7 1271.2 1223.6 1173.5 1122.3 1069.9 1013.9 957.9 901.9
843.5 786.3 730.3 671.9 610 554 494.4 433.7 372.9 313.3
252.6 197.8 145.4 95.3 51.2 17.9 0
1592.9 1600 1591.7 1576.2 1550 1514.3 1476.1 1433.3 1385.6 1335.6
1278.4 1221.2 1161.6 1098.5 1034.1 968.6 901.9 835.2 768.5 700.5
635 570.7 507.5 445.6 386 330 274 227.6 191.8 158.5
126.3 97.7 72.7 50 31 13.1 0
1592.9 1584.6 1569.1 1534.5 1492.8 1442.8 1386.8 1321.3 1252.2 1177.1
1099.7 1021 940 862.6 786.3 712.5 642.2 574.3 511.1 451.5
395.5 349.1 314.5 280 247.8 219.2 191.8 166.8 143 120.3
100.1 79.8 62 44.1 28.6 13.1 0
1592.9 1585.8 1554.8 1511.9 1457.1 1390.4 1318.9 1237.9 1146.1 1052
962.6 874.5 788.7 708.9 636.2 567.1 502.8 442 394.4 361
330 300.2 268.1 243 216.8 194.2 171.6 150.1 129.9 112
92.9 75.1 58.4 41.7 26.2 11.9 0
1592.9 1590.5 1565.5 1515.5 1452.3 1382 1301 1210.5 1112.8 1017.5
923.3 830.4 745.8 667.2 595.7 529 468.2 415.8 381.2 349.1
318.1 291.9 262.1 235.9 213.3 190.6 169.2 148.9 128.7 109.6
91.7 73.9 57.2 41.7 27.4 13.1 0
